mechanical-tubing-banner.png

Gatorshield Galvanized Steel Tubing

Gatorshield Galvanized Steel Tubing

Gatorshield galvanized steel tubing is derived from Allied's original Flo-Coat® product. It is manufactured using the same advanced processing technique as the original product. Gatorshield galvanized steel tubing is created by adding 50% more Western grade pure zinc to the original process.

Over the years the product has benefitted from continuous advances in technologies and processes. Gatorshield galvanized steel tubing provides superior levels of corrosion protection while having the ability to be painted or powder coated for aesthetic purposes with little advance preparation. In addition to its longevity, Allied’s cold forming process delivers higher strength levels than other competitive products. The product typically carries a minimum 50ksi yield and 55ksi tensile strength.


atv.jpg
pipe-peel-away.jpg
Related Literature