mechanical-tubing-banner.png

Flo-Coat Galvanized Steel Tubing

Flo-Coat Galvanized Steel Tubing

Flo-Coat tube galvanized steel is the original in-line galvanized product. It is manufactured using the advanced processing technique of in-line galvanizing first introduced by Allied in 1959.

Over the years our Flo-Coat steel tubing product has benefited from continuous advances in technologies and processes. Flo-coat tube provides advanced levels of corrosion protection while having the ability to be painted or powder coated for aesthetic purposes with little advance preparation. In addition to its longevity, Allied's cold forming process delivers higher strength levels than other competitive tubing products. Our galvanized steel tube product typically carries a minimum 50ksi yield and 55ksi tensile strength for 15 gauge and heavier products.

Learn about the Flo-Coat Galvanized Tubing Process!

Flo-Coat Galvanized Tubing - Take a Quick Look Around

Flo-coat steel tube can be found in a number of everyday applications such as commercial playgrounds. Other applications for Flocoat galvanized tubing include:

  • Farm Gates
  • Garage Door Torsion Tubes
  • Conveyor Rollers
  • Recreational

pipe-peel-away.jpg
Related Literature